The S32G is a high performance, real-time application processor designed primarily for use in centralized vehicle gateways but also applicable to industrial applications. Features include: hw accelerators for low latency data transmission over ENET/CAN/etc; hardware security engine with free firmware; and multiple safety features supporting AUTOSAR and non-AUTOSAR environments. S32G is enabling the development of Service-oriented Gateways that will allow OEMs to:
- Become data-driven service providers enabling the delivery of new experiences and capabilities to consumers.
- Consolidate the number of in-vehicle ECUs simplifying architectures and reducing wiring harness weight & cost.
- Build safe and secure ECUs for use in ADAS and autonomous vehicle applications while enabling the transformation to connected EVs
DWM Points: 150
Duration: 63